chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K50FF100GRYS1QP | TURCK - Your Global Automation Partner
Pick-to-Light
K50FF100GRYS1QP
Order ID no. 3093510
home
Home
Loading...
Technical Data
Protection class
IP67, IP69
Switching element function
NO contact
Output function
PNP/NPN
Cable length (m)
0.15
Design
Dome
Communication protocol
Modbus RTU
Electrical connection
Cable with connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
PC
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
50
Max. range (mm)
100
Function
Diffuse mode sensor with fixed-field background suppression
Operating voltage
DC
Input type
Communication protocol
Light type
IR
Number of colors/segments
3
Number of beams
1
Key Features
Light type
IR
Number of colors/segments
3
Output function
PNP/NPN
In Stock
Price Group
F3
List Price
€216.70
home
Turck-Shop
Lighting and Indicators
Pick-to-Light
K50FF100GRYS1QP
Item Total
€216.70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support