chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PTL110S-FF100LD3-QPS150 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pick-to-Light
PTL110S-FF100LD3-QPS150
Order ID no. 3807523
home
Home
Loading...
Technical Data
Protection class
IP54
Cable length (m)
0.15
Design
Rectangular
Communication protocol
Modbus RTU
Electrical connection
Cable with connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
ABS
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
50
Max. range (mm)
100
Function
Diffuse mode sensor with fixed-field background suppression
Operating voltage
DC
Light type
IR
Number of colors/segments
14
Cascadable
Yes
Number of beams
1
Key Features
Light type
IR
Number of colors/segments
14
In Stock
Price Group
G1
List Price
€256.00
home
Turck-Shop
Lighting and Indicators
Pick-to-Light
PTL110S-FF100LD3-QPS150
Item Total
€256.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support