chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K30APT2GXDQP | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pick-to-Light
K30APT2GXDQP
Order ID no. 3096526
home
Home
Loading...
Technical Data
Protection class
IP67, IP69
Switching element function
NO contact
Output function
PNP
Cable length (m)
0.15
Design
Dome
Electrical connection
Cable with connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
PC
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
50
Function
Touch Button
Operating voltage
DC
Input type
PNP
Number of colors/segments
1
Key Features
Number of colors/segments
1
In Stock
Price Group
F3
List Price
€128.50
home
Turck-Shop
Lighting and Indicators
Pick-to-Light
K30APT2GXDQP
Item Total
€128.50
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support