chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K30ALBT2FRGH | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pick-to-Light
K30ALBT2FRGH
Order ID no. 3096636
home
Home
Loading...
Technical Data
Protection class
IP67, IP69
Switching element function
NO contact
Output function
PNP/NPN
Cable length (m)
2
Design
Dome
Electrical connection
Cable
Housing material
Plastic
Housing quality
FDA copolyester
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
50
Function
Touch Button
Operating voltage
DC
Input type
Bipolar (PNP/NPN)
Light type
Red, Green
Number of colors/segments
2
Key Features
Light type
Red, Green
Number of colors/segments
2
In Stock
Price Group
F3
List Price
€141.70
home
Turck-Shop
Lighting and Indicators
Touch Buttons
K30ALBT2FRGH
Item Total
€141.70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support