chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
S22AMTSRGB7 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pick-to-Light
S22AMTSRGB7
Order ID no. 3804250
home
Home
Loading...
Technical Data
Protection class
IP66, IP67, IP69
Switching element function
NO contact
Output function
PNP/NPN
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Housing material
Plastic
Housing quality
PC
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
50
Function
Touch Button
Operating voltage
DC
Input type
Bipolar (PNP/NPN)
Light type
RGB
Number of colors/segments
7
Key Features
Light type
RGB
Number of colors/segments
7
In Stock
Price Group
F3
List Price
€84.40
Item Total
€84.40
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Lighting and Indicators
Touch Buttons
S22AMTSRGB7
Contact Support