chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
arrow_back_ios
arrow_forward_ios
Pick-to-Light
K50PTCAMRGB7AQ
Order ID no. 3813215
In Stock
Price Group
F3
List Price
€212.90
Item Total
€212.90
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Home
Loading...
Technical Data
Protection class
IP67, IP69K
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
PC
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Function
Touch Button
Operating voltage
DC
Light type
RGB
Dimmable
Programmable
Key Features
Light type
RGB
home
Turck-Shop
Lighting and Indicators
Touch Buttons
K50PTCAMRGB7AQ