chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
CL50GXXP | TURCK - Your Global Automation Partner
LED Signal Light
CL50GXXP
Order ID no. 3010476
home
Home
Loading...
Technical Data
Protection class
IP67
Cable length (m)
2
Design
Smooth barrel
Electrical connection
Cable
Housing material
Plastic
Housing quality
ABS/Polycarbonate
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
50
Function
Tower light
Input type
PNP
Light type
Green
Number of colors/segments
1
Dimmable
No
Cascadable
No
Key Features
Dimmable
No
Light type
Green
Number of colors/segments
1
In Stock
Price Group
F3
List Price
€98.50
home
Turck-Shop
Lighting and Indicators
Tower Lights
CL50GXXP
Item Total
€98.50
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support