chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
CL50GRYPQP | TURCK - Your Global Automation Partner
LED Signal Light
CL50GRYPQP
Order ID no. 3010500
home
Home
Loading...
Technical Data
Protection class
IP67
Cable length (m)
0.15
Design
Smooth barrel
Electrical connection
Cable with connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
ABS/Polycarbonate
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
50
Function
Tower light
Input type
PNP
Light type
Green, Red, Yellow
Number of colors/segments
3
Dimmable
No
Cascadable
No
Key Features
Dimmable
No
Light type
Green, Red, Yellow
Number of colors/segments
3
In Stock
Price Group
F3
List Price
€151.10
home
Turck-Shop
Lighting and Indicators
Tower Lights
CL50GRYPQP
Item Total
€151.10
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support