chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TL50HBGYRAQP | TURCK - Your Global Automation Partner
LED Signal Light
TL50HBGYRAQP
Order ID no. 3014610
home
Home
Loading...
Technical Data
Protection class
IP50
Cable length (m)
0.15
Design
Smooth barrel
Electrical connection
Cable with connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
ABS
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
50
Function
Tower light
Input type
Bipolar (PNP/NPN)22
Light type
Blue, Green, Yellow, Red
Number of colors/segments
4
Acoustic signal
Continuous tone
Dimmable
No
Cascadable
No
Key Features
Acoustic signal
Continuous tone
Dimmable
No
Light type
Blue, Green, Yellow, Red
Number of colors/segments
4
In Stock
Price Group
F3
List Price
€344.70
home
Turck-Shop
Lighting and Indicators
Tower Lights
TL50HBGYRAQP
Item Total
€344.70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support