chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
TL50BLZGR | TURCK - Your Global Automation Partner
LED Signal Light
TL50BLZGR
Order ID no. 3034627
home
Home
Loading...
Technical Data
Protection class
IP67
Cable length (m)
2
Design
Smooth barrel
Electrical connection
Cable
Housing material
Plastic
Housing quality
ABS
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
50
Function
Tower light
Input type
AC
Light type
Green, Red
Number of colors/segments
2
Dimmable
No
Cascadable
No
Key Features
Dimmable
No
Light type
Green, Red
Number of colors/segments
2
home
Turck-Shop
Lighting and Indicators
Tower Lights
TL50BLZGR
In Stock
Price Group
F3
List Price
€271.30
Item Total
€271.30
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support