chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TL50BGYRA | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Signal Light
TL50BGYRA
Order ID no. 3083224
home
Home
Loading...
Technical Data
Protection class
IP50
Cable length (m)
2
Design
Smooth barrel
Electrical connection
Cable
Housing material
Plastic
Housing quality
ABS
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
50
Function
Tower light
Input type
Bipolar (PNP/NPN)
Light type
Blue, Green, Yellow, Red
Number of colors/segments
4
Acoustic signal
Continuous tone
Dimmable
No
Cascadable
No
Key Features
Acoustic signal
Continuous tone
Dimmable
No
Light type
Blue, Green, Yellow, Red
Number of colors/segments
4
In Stock
Price Group
F3
List Price
€251.10
home
Turck-Shop
Lighting and Indicators
Tower Lights
TL50BGYRA
Item Total
€251.10
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support