chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TL50GYRQP | TURCK - Your Global Automation Partner
LED Signal Light
TL50GYRQP
Order ID no. 3083230
home
Home
Loading...
Technical Data
Protection class
IP67
Cable length (m)
0.15
Design
Smooth barrel
Electrical connection
Cable with connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
ABS
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
50
Function
Tower light
Input type
Bipolar (PNP/NPN)
Light type
Green, Yellow, Red
Number of colors/segments
3
Dimmable
No
Cascadable
No
Key Features
Dimmable
No
Light type
Green, Yellow, Red
Number of colors/segments
3
In Stock
Price Group
F3
List Price
€157.10
home
Turck-Shop
Lighting and Indicators
Tower Lights
TL50GYRQP
Item Total
€157.10
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support