chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TL50BLYQ | TURCK - Your Global Automation Partner
LED Signal Light
TL50BLYQ
Order ID no. 3087360
home
Home
Loading...
Technical Data
Protection class
IP67
Design
Smooth barrel
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
ABS
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
50
Function
Tower light
Input type
Bipolar (PNP/NPN)
Light type
Yellow
Number of colors/segments
1
Dimmable
No
Cascadable
No
Key Features
Dimmable
No
Light type
Yellow
Number of colors/segments
1
In Stock
Price Group
F3
List Price
€129.70
home
Turck-Shop
Lighting and Indicators
Tower Lights
TL50BLYQ
Item Total
€129.70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support