chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TL50BLY2WR2ALS3 W/16 | TURCK - Your Global Automation Partner
LED Signal Light
TL50BLY2WR2ALS3 W/16
Order ID no. 3091619
home
Home
Loading...
Technical Data
Protection class
IP67
Cable length (m)
5
Design
Smooth barrel
Electrical connection
Cable
Housing material
Plastic
Housing quality
ABS
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
50
Function
Tower light
Input type
Bipolar (PNP/NPN)
Light type
Yellow, flashing, White, Red, flashing
Number of colors/segments
3
Acoustic signal
Pulsed
Dimmable
No
Cascadable
No
Key Features
Acoustic signal
Pulsed
Dimmable
No
Light type
Yellow, flashing, White, Red, flashing
Number of colors/segments
3
In Stock
Price Group
F3
List Price
€352.50
home
Turck-Shop
Lighting and Indicators
Tower Lights
TL50BLY2WR2ALS3 W/16
Item Total
€352.50
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support