chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SG-TL70-B | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Signal Light
SG-TL70-B
Order ID no. 3092214
home
Home
Loading...
Technical Data
Protection class
IP65
Cable length (m)
2
Design
Smooth barrel
Housing material
Plastic
Housing quality
PC
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
50
Function
Tower light
Light type
Blue
Number of colors/segments
1
Dimmable
No
Cascadable
No
Key Features
Dimmable
No
Light type
Blue
Number of colors/segments
1
In Stock
Price Group
F3
List Price
€84.50
home
Turck-Shop
Lighting and Indicators
Tower Lights
SG-TL70-B
Item Total
€84.50
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support