chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TL30BGYRXXAXC1 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Signal Light
TL30BGYRXXAXC1
Order ID no. 3805407
home
Home
Loading...
Technical Data
Protection class
IP65
Cable length (m)
1.2
Design
Smooth barrel
Electrical connection
Cable
Housing material
Plastic
Housing quality
PC
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
50
Function
Tower light
Operating voltage
DC
Input type
Bipolar (PNP/NPN)
Light type
Green, Yellow, Red
Number of colors/segments
3
Acoustic signal
Continuous tone
Dimmable
No
Cascadable
No
Key Features
Acoustic signal
Continuous tone
Dimmable
No
Light type
Green, Yellow, Red
Number of colors/segments
3
In Stock
Price Group
F3
List Price
€155.80
home
Turck-Shop
Lighting and Indicators
Tower Lights
TL30BGYRXXAXC1
Item Total
€155.80
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support