chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
arrow_back_ios
arrow_forward_ios
LED Signal Light
SG-TL70B-A
Order ID no. 3814498
In Stock
Price Group
F3
List Price
€59.40
Item Total
€59.40
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Lighting and Indicators
Tower Lights
SG-TL70B-A
Technical Data
Protection class
IP65
Design
Cylindrical/Smooth
Housing material
Plastic
Housing quality
PC
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
50
Function
Tower light
Dimmable
No
Cascadable
No
Key Features
Dimmable
No