chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SGSXP4-400Q88 | TURCK - Your Global Automation Partner
Safety Light Curtain
SGSXP4-400Q88
Order ID no. 3803224
home
Home
Loading...
Technical Data
Protection class
IP65
Switching element function
2 x OSSD, NO contact
Output function
PNP
Design
Rectangular
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
AL
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
55
Max. range (mm)
60000
Function
Light screen
Scan field (mm)
1200
Optical resolution (mm)
400
Light type
IR
Construction size
56.9 x 52 x 1306.35 mm
With muting function
No
Number of beams
4
Key Features
Scan field (mm)
1200
Optical resolution (mm)
400
Max. range (mm)
60000
Number of beams
4
In Stock
Price Group
G1
List Price
€2,008.00
home
Turck-Shop
Machine Safety
Safety Grid Systems
SGSXP4-400Q88
Item Total
€2,008.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support