chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SGSSA3-400Q8 | TURCK - Your Global Automation Partner
Safety Light Curtain
SGSSA3-400Q8
Order ID no. 3803230
home
Home
Loading...
Technical Data
Protection class
IP65
Switching element function
2 x OSSD, NO contact
Output function
PNP
Design
Rectangular
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
AL
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
55
Max. range (mm)
8000
Function
Light screen
Scan field (mm)
800
Optical resolution (mm)
400
Light type
IR
Construction size
56.9 x 52 x 906.35 mm
With muting function
No
Number of beams
3
Key Features
Scan field (mm)
800
Optical resolution (mm)
400
Max. range (mm)
8000
Number of beams
3
In Stock
Price Group
G1
List Price
€936.00
home
Turck-Shop
Machine Safety
Safety Grid Systems
SGSSA3-400Q8
Item Total
€936.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support