chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SGSB2-500 | TURCK - Your Global Automation Partner
Safety Light Curtain
SGSB2-500
Order ID no. 3803237
home
Home
Loading...
Technical Data
Protection class
IP65
Design
Rectangular
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
AL
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
55
Function
Light screen
Scan field (mm)
500
Optical resolution (mm)
500
Light type
IR
Construction size
56.9 x 52 x 580.5 mm
Number of beams
2
Key Features
Scan field (mm)
500
Number of beams
2
Optical resolution (mm)
500
In Stock
Price Group
G1
List Price
€267.90
home
Turck-Shop
Machine Safety
Safety Grid Systems
SGSB2-500
Item Total
€267.90
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support