chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SLSE30-1500Q5 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Safety Light Curtain
SLSE30-1500Q5
Order ID no. 3071245
home
Home
Loading...
Technical Data
Protection class
IP65
Design
Rectangular
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
AL
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
50
Max. range (mm)
18000
Function
Light screen
Scan field (mm)
1500
Optical resolution (mm)
30
Light type
IR
Construction size
45 x 36 x 1569 mm
Cascadable
No
Start/Restart interlock
adjustable
With muting function
No
Number of beams
100
Key Features
Cascadable
No
Scan field (mm)
1500
Number of beams
100
Optical resolution (mm)
30
home
Turck-Shop
Machine Safety
Safety Light Curtains
SLSE30-1500Q5
In Stock
Price Group
F3
List Price
€2,152.00
Item Total
€2,152.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support