chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SLSCR30-1350Q8 | TURCK - Your Global Automation Partner
Safety Light Curtain
SLSCR30-1350Q8
Order ID no. 3072431
home
Home
Loading...
Technical Data
Protection class
IP65
Switching element function
2 x NC contact
Output function
2 × PNP
Design
Rectangular
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
AL
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
50
Max. range (mm)
18000
Function
Light screen
Scan field (mm)
1350
Optical resolution (mm)
30
Construction size
45 x 36 x 1420 mm
Cascadable
Yes
Start/Restart interlock
adjustable
With muting function
No
Number of beams
90
Key Features
Cascadable
Yes
Scan field (mm)
1350
Number of beams
90
Optical resolution (mm)
30
In Stock
Price Group
F3
List Price
€2,854.00
Item Total
€2,854.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Machine Safety
Safety Light Curtains
SLSCR30-1350Q8