chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
LS2E30-900Q8 | TURCK - Your Global Automation Partner
Light Screen for Machine Safety Applications
LS2E30-900Q8
Order ID no. 3073529
home
Home
Loading...
Technical Data
Protection class
IP65
Design
Rectangular
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
AL
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
55
Max. range (mm)
15000
Function
Light screen
Scan field (mm)
900
Optical resolution (mm)
30
Light type
IR
Construction size
31.8 x 25.2 x 964 mm
Cascadable
No
With muting function
No
Number of beams
48
Key Features
Cascadable
No
Scan field (mm)
900
Number of beams
48
Optical resolution (mm)
30
In Stock
Price Group
G1
List Price
€1,068.00
home
Turck-Shop
Machine Safety
Safety Light Curtains
LS2E30-900Q8
Item Total
€1,068.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support