chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
LS2LR30-450Q8 | TURCK - Your Global Automation Partner
Safety Light Curtain
LS2LR30-450Q8
Order ID no. 3073556
home
Home
Loading...
Technical Data
Protection class
IP65
Switching element function
2 x NC contact
Output function
2 × PNP
Design
Rectangular
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
AL
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
55
Max. range (mm)
15000
Function
Light screen
Scan field (mm)
450
Optical resolution (mm)
30
Construction size
31.8 x 25.2 x 515 mm
Cascadable
No
Start/Restart interlock
yes
With muting function
No
Number of beams
24
Key Features
Cascadable
No
Scan field (mm)
450
Number of beams
24
Optical resolution (mm)
30
In Stock
Price Group
G1
List Price
€787.00
home
Turck-Shop
Machine Safety
Safety Light Curtains
LS2LR30-450Q8
Item Total
€787.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support