chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SLSE14-300P8 | TURCK - Your Global Automation Partner
Safety Light Curtain
SLSE14-300P8
Order ID no. 3073857
home
Home
Loading...
Technical Data
Protection class
IP65
Cable length (m)
0.3
Design
Rectangular
Electrical connection
Cable with connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
AL
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
50
Max. range (mm)
6000
Function
Light screen
Scan field (mm)
300
Optical resolution (mm)
14
Light type
IR
Construction size
45 x 36 x 0.0 mm
Cascadable
No
Start/Restart interlock
adjustable
With muting function
No
Number of beams
40
Key Features
Cascadable
No
Scan field (mm)
300
Number of beams
40
Optical resolution (mm)
14
home
Turck-Shop
Machine Safety
Safety Light Curtains
SLSE14-300P8
In Stock
Price Group
F3
List Price
€898.00
Item Total
€898.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support