chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
LS2LP30-1650Q88 | TURCK - Your Global Automation Partner
Safety Light Curtain
LS2LP30-1650Q88
Order ID no. 3077256
home
Home
Loading...
Technical Data
Protection class
IP65
Switching element function
2 x NC contact
Output function
2 × PNP
Design
Rectangular
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
AL
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
55
Max. range (mm)
15000
Function
Light screen
Scan field (mm)
1650
Optical resolution (mm)
30
Light type
IR
Construction size
31.8 x 25.2 x 1713 mm
Cascadable
No
Start/Restart interlock
yes
With muting function
No
Number of beams
88
Key Features
Cascadable
No
Scan field (mm)
1650
Number of beams
88
Optical resolution (mm)
30
home
Turck-Shop
Machine Safety
Safety Light Curtains
LS2LP30-1650Q88
In Stock
Price Group
G1
List Price
€3,951.00
Item Total
€3,951.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support