chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
SLPE14-1250P8 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Safety Light Curtain
SLPE14-1250P8
Order ID no. 3083547
home
Home
Loading...
Technical Data
Protection class
IP65
Cable length (m)
0.3
Design
Rectangular
Electrical connection
Cable with connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
AL
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
55
Max. range (mm)
7000
Function
Light screen
Scan field (mm)
1250
Optical resolution (mm)
14
Light type
IR
Construction size
26 x 28 x 1248 mm
Cascadable
No
Start/Restart interlock
adjustable
With muting function
No
Number of beams
125
Key Features
Cascadable
No
Scan field (mm)
1250
Optical resolution (mm)
14
Number of beams
125
home
Turck-Shop
Machine Safety
Safety Light Curtains
SLPE14-1250P8
In Stock
Price Group
G1
List Price
€2,184.00
Item Total
€2,184.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support