chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
SLPE25-830P8 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Safety Light Curtain
SLPE25-830P8
Order ID no. 3083568
home
Home
Loading...
Technical Data
Protection class
IP65
Cable length (m)
0.3
Design
Rectangular
Electrical connection
Cable with connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
AL
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
55
Max. range (mm)
7000
Function
Light screen
Scan field (mm)
830
Optical resolution (mm)
25
Light type
IR
Construction size
26 x 28 x 829 mm
Cascadable
No
Start/Restart interlock
adjustable
With muting function
No
Number of beams
42
Key Features
Cascadable
No
Scan field (mm)
830
Optical resolution (mm)
25
Number of beams
42
In Stock
Price Group
G1
List Price
€1,250.00
home
Turck-Shop
Machine Safety
Safety Light Curtains
SLPE25-830P8
Item Total
€1,250.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support