chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
SLPR14-690 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Safety Light Curtain
SLPR14-690
Order ID no. 3083647
home
Home
Loading...
Technical Data
Protection class
IP65
Switching element function
2 x NC contact
Output function
2 × PNP
Design
Rectangular
Electrical connection
Cable entry for flat connector
Housing material
Metal
Housing quality
AL
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
55
Max. range (mm)
7000
Function
Light screen
Scan field (mm)
690
Optical resolution (mm)
14
Construction size
26 x 28 x 689 mm
Cascadable
No
Start/Restart interlock
adjustable
With muting function
No
Number of beams
69
Key Features
Cascadable
No
Scan field (mm)
690
Optical resolution (mm)
14
Number of beams
69
home
Turck-Shop
Machine Safety
Safety Light Curtains
SLPR14-690
In Stock
Price Group
G1
List Price
€1,832.00
Item Total
€1,832.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support