chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SLPCE25-970 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Safety Light Curtain
SLPCE25-970
Order ID no. 3083706
home
Home
Loading...
Technical Data
Protection class
IP65
Design
Rectangular
Electrical connection
Cable entry for flat connector
Housing material
Metal
Housing quality
AL
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
55
Max. range (mm)
7000
Function
Light screen
Scan field (mm)
970
Optical resolution (mm)
25
Light type
IR
Construction size
26 x 28 x 969 mm
Cascadable
Yes
Start/Restart interlock
adjustable
With muting function
No
Number of beams
49
Key Features
Cascadable
Yes
Scan field (mm)
970
Number of beams
49
Optical resolution (mm)
25
In Stock
Price Group
G1
List Price
€1,474.00
home
Turck-Shop
Machine Safety
Safety Light Curtains
SLPCE25-970
Item Total
€1,474.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support