chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SLPCR25-690 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Safety Light Curtain
SLPCR25-690
Order ID no. 3083715
home
Home
Loading...
Technical Data
Protection class
IP65
Switching element function
2 x NC contact
Output function
2 × PNP
Design
Rectangular
Electrical connection
Cable entry for flat connector
Housing material
Metal
Housing quality
AL
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
55
Max. range (mm)
7000
Function
Light screen
Scan field (mm)
690
Optical resolution (mm)
25
Construction size
26 x 28 x 689 mm
Cascadable
Yes
Start/Restart interlock
adjustable
With muting function
No
Number of beams
35
Key Features
Cascadable
Yes
Scan field (mm)
690
Number of beams
35
Optical resolution (mm)
25
In Stock
Price Group
G1
List Price
€1,617.00
home
Turck-Shop
Machine Safety
Safety Light Curtains
SLPCR25-690
Item Total
€1,617.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support