chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SLPP25-550P88 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Safety Light Curtain
SLPP25-550P88
Order ID no. 3083738
home
Home
Loading...
Technical Data
Protection class
IP65
Switching element function
2 x NC contact
Output function
2 × PNP
Cable length (m)
0.3
Design
Rectangular
Electrical connection
Cable with connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
AL
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
55
Max. range (mm)
7000
Function
Light screen
Scan field (mm)
550
Optical resolution (mm)
25
Light type
IR
Construction size
26 x 28 x 549 mm
Cascadable
No
Start/Restart interlock
adjustable
With muting function
No
Number of beams
28
Key Features
Cascadable
No
Scan field (mm)
550
Number of beams
28
Optical resolution (mm)
25
home
Turck-Shop
Machine Safety
Safety Light Curtains
SLPP25-550P88
In Stock
Price Group
G1
List Price
€2,213.00
Item Total
€2,213.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support