chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SLPCP25-690P88 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Safety Light Curtain
SLPCP25-690P88
Order ID no. 3083761
home
Home
Loading...
Technical Data
Protection class
IP65
Switching element function
2 x NC contact
Output function
2 × PNP
Cable length (m)
300
Design
Rectangular
Electrical connection
Cable with connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
AL
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
55
Max. range (mm)
7000
Function
Light screen
Scan field (mm)
690
Optical resolution (mm)
25
Light type
IR
Construction size
26 x 28 x 689 mm
Cascadable
Yes
Start/Restart interlock
adjustable
With muting function
No
Number of beams
35
Key Features
Cascadable
Yes
Scan field (mm)
690
Number of beams
35
Optical resolution (mm)
25
In Stock
Price Group
G1
List Price
€2,802.00
home
Turck-Shop
Machine Safety
Safety Light Curtains
SLPCP25-690P88
Item Total
€2,802.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support