chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
SLPCP25-1110P88 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Safety Light Curtain
SLPCP25-1110P88
Order ID no. 3083764
In Stock
List Price
€3,979.00
home
Home
Loading...
Technical Data
Protection class
IP65
Switching element function
2 x NC contact
Output function
2 × PNP
Cable length (m)
300
Design
Rectangular
Electrical connection
Cable with connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
AL
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
55
Max. range (mm)
7000
Function
Light screen
Scan field (mm)
1110
Optical resolution (mm)
25
Light type
IR
Construction size
26 x 28 x 1108 mm
Cascadable
Yes
Start/Restart interlock
adjustable
With muting function
No
Number of beams
56
Key Features
Cascadable
Yes
Scan field (mm)
1110
Optical resolution (mm)
25
Number of beams
56
home
Turck-Shop
Machine Safety
Safety Light Curtains
SLPCP25-1110P88
Item Total
€3,979.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support