chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SLPP14-410 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Safety Light Curtain
SLPP14-410
Order ID no. 3083771
home
Home
Loading...
Technical Data
Protection class
IP65
Switching element function
2 x NC contact
Output function
2 × PNP
Design
Rectangular
Electrical connection
Cable entry for flat connector
Housing material
Metal
Housing quality
AL
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
55
Max. range (mm)
7000
Function
Light screen
Scan field (mm)
410
Optical resolution (mm)
14
Light type
IR
Construction size
26 x 28 x 410 mm
Cascadable
No
Start/Restart interlock
adjustable
With muting function
No
Number of beams
41
Key Features
Cascadable
No
Scan field (mm)
410
Number of beams
41
Optical resolution (mm)
14
In Stock
Price Group
G1
List Price
€2,285.00
home
Turck-Shop
Machine Safety
Safety Light Curtains
SLPP14-410
Item Total
€2,285.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support