chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
SLPCP14-550 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Safety Light Curtain
SLPCP14-550
Order ID no. 3083795
home
Home
Loading...
Technical Data
Protection class
IP65
Switching element function
2 x NC contact
Output function
2 × PNP
Design
Rectangular
Electrical connection
Cable entry for flat connector
Housing material
Metal
Housing quality
AL
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
55
Max. range (mm)
7000
Function
Light screen
Scan field (mm)
550
Optical resolution (mm)
14
Light type
IR
Construction size
26 x 28 x 549 mm
Cascadable
Yes
Start/Restart interlock
adjustable
With muting function
No
Number of beams
55
Key Features
Cascadable
Yes
Scan field (mm)
550
Optical resolution (mm)
14
Number of beams
55
In Stock
Price Group
G1
List Price
€2,941.00
home
Turck-Shop
Machine Safety
Safety Light Curtains
SLPCP14-550
Item Total
€2,941.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support