chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
SLLP40-280P55 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Safety Light Curtain
SLLP40-280P55
Order ID no. 3089574
home
Home
Loading...
Technical Data
Protection class
IP65, IP67
Switching element function
2 x NO contact
Output function
2 × PNP
Cable length (m)
0.3
Design
Rectangular
Electrical connection
Cable with connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
AL
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
55
Max. range (mm)
12000
Function
Light screen
Scan field (mm)
280
Optical resolution (mm)
40
Light type
IR
Cascadable
No
Start/Restart interlock
no
With muting function
No
Number of beams
8
Key Features
Cascadable
No
Scan field (mm)
280
Optical resolution (mm)
40
Number of beams
8
In Stock
Price Group
G1
List Price
€1,053.00
home
Turck-Shop
Machine Safety
Safety Light Curtains
SLLP40-280P55
Item Total
€1,053.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support