chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
SLLP14-1120P88 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Safety Light Curtain
SLLP14-1120P88
Order ID no. 3089678
home
Home
Loading...
Technical Data
Protection class
IP65, IP67
Switching element function
2 x NO contact
Output function
2 × PNP
Cable length (m)
0.3
Design
Rectangular
Electrical connection
Cable with connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
AL
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
55
Max. range (mm)
12000
Function
Light screen
Scan field (mm)
1120
Optical resolution (mm)
14
Light type
IR
Cascadable
No
Start/Restart interlock
no
With muting function
No
Number of beams
128
Key Features
Cascadable
No
Scan field (mm)
1120
Optical resolution (mm)
14
Number of beams
128
home
Turck-Shop
Machine Safety
Safety Light Curtains
SLLP14-1120P88
In Stock
Price Group
G1
List Price
€3,715.00
Item Total
€3,715.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support