chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SLLCP40-420P88 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Safety Light Curtain
SLLCP40-420P88
Order ID no. 3089783
home
Home
Loading...
Technical Data
Protection class
IP65, IP67
Switching element function
2 x NO contact
Output function
2 × PNP
Cable length (m)
0.3
Design
Rectangular
Electrical connection
Cable with connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
AL
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
55
Max. range (mm)
12000
Function
Light screen
Scan field (mm)
420
Optical resolution (mm)
40
Light type
IR
Cascadable
Yes
Start/Restart interlock
no
With muting function
No
Number of beams
12
Key Features
Cascadable
Yes
Scan field (mm)
420
Number of beams
12
Optical resolution (mm)
40
In Stock
Price Group
G1
List Price
€1,571.00
home
Turck-Shop
Machine Safety
Safety Light Curtains
SLLCP40-420P88
Item Total
€1,571.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support