chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SLLCE40-1330-S | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Safety Light Curtain
SLLCE40-1330-S
Order ID no. 3809093
home
Home
Loading...
Technical Data
Protection class
IP67
Design
Rectangular
Electrical connection
Flat connector
Housing material
Metal
Housing quality
AL
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
55
Max. range (mm)
12000
Function
Light screen
Scan field (mm)
1330
Optical resolution (mm)
40
Light type
IR
Cascadable
Yes
Start/Restart interlock
no
With muting function
No
Number of beams
38
Key Features
Cascadable
Yes
Scan field (mm)
1330
Number of beams
38
Optical resolution (mm)
40
In Stock
Price Group
F3
List Price
€1,420.00
Item Total
€1,420.00
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Machine Safety
Safety Light Curtains
SLLCE40-1330-S
Contact Support