chevron_left
Menu
Turck
search
Loading
add_shopping_cart
person
Login
Home
Products
chevron_left
Menu
SLLE40-1750-S | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Safety Light Curtain
SLLE40-1750-S
Order ID no. 3809171
home
Home
Loading...
Technical Data
Protection class
IP67
Design
Rectangular
Electrical connection
Flat connector
Housing material
Metal
Housing quality
AL
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
55
Max. range (mm)
12000
Function
Light screen
Scan field (mm)
1750
Optical resolution (mm)
40
Light type
IR
Cascadable
No
Start/Restart interlock
no
With muting function
No
Number of beams
50
Key Features
Cascadable
No
Scan field (mm)
1750
Number of beams
50
Optical resolution (mm)
40
home
Turck-Shop
Machine Safety
Safety Light Curtains
SLLE40-1750-S
In Stock
Price Group
F3
List Price
€1,732.00
Item Total
€1,732.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support