chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
S4BR30-750-S | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Safety Light Curtain
S4BR30-750-S
Order ID no. 3812390
home
Home
Loading...
Technical Data
Protection class
IP65
Switching element function
2 x OSSD, NO contact
Design
With display
Electrical connection
Connection cable
Housing material
Aluminum/plastic/die-cast zinc
Housing quality
Anodized AL
Ambient temperature min. (°C)
55
Ambient temperature max. (°C)
-20
Max. range (mm)
12000
Function
Light screen
Scan field (mm)
750
Optical resolution (mm)
30
Light type
IR
Cascadable
Yes
Start/Restart interlock
adjustable
With muting function
Yes
Key Features
Cascadable
Yes
Scan field (mm)
750
Optical resolution (mm)
30
In Stock
Price Group
J1
List Price
€971.00
home
Turck-Shop
Machine Safety
Safety Light Curtains
S4BR30-750-S
Item Total
€971.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support