chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SI-RFDT-HP8 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Safety Technology
SI-RFDT-HP8
Order ID no. 3806397
home
Home
Loading...
Technical Data
Protection class
IP69K
Switching element function
2 x OSSD, NO contact
Output function
PNP
Cable length (m)
0.25
Design
Rectangular
Communication protocol
ISD
Electrical connection
Cable with connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
70
Max. range (mm)
25
Function
RFID safety switch
Cascadable
Yes
Start/Restart interlock
no
With muting function
No
Coding level/tamper protection
High
Key Features
Cascadable
Yes
Communication protocol
ISD
Electrical connection
Cable with connector
Output function
PNP
In Stock
Price Group
F3
List Price
€176.10
home
Turck-Shop
Machine Safety
Safety Switches
SI-RFDT-HP8
Item Total
€176.10
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support