chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Accessories
P1-RI-QR20
Order ID no. 1593041
In Stock
Price Group
G1
List Price
€21.50
Item Total
€21.50
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Sensors
Accessories
P1-RI-QR20
Technical Data
Protection class
IP68, IP69K
Function accessories for
Encoders/Angle sensors
Housing material
Plastic
Housing quality
PC
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
85
Accessory type
Positioning element
Key Features
Accessory type
Positioning element
Housing material
Plastic
Protection class
IP68, IP69K