chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Glass Fiber
BMT16.6S-HT
Order ID no. 3064397
In Stock
Price Group
F3
List Price
€505.00
Item Total
€505.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Sensors
Accessories
BMT16.6S-HT
Technical Data
Function accessories for
Photoelectric sensors
Design
Circular
Housing material
Stainless steel
Ambient temperature min. (°C)
-140
Ambient temperature max. (°C)
315
Function
Diffuse mode sensor
Accessory type
Glass fiber
Key Features
Accessory type
Glass fiber
Housing material
Stainless steel