chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Plastic Fiber
PBR1X323U-VL
Order ID no. 3087527
In Stock
Price Group
F3
List Price
€129.70
Item Total
€129.70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Sensors
Accessories
PBR1X323U-VL
Technical Data
Function accessories for
Photoelectric sensors
Design
Rectangular
Housing material
Plastic
Housing quality
PE
Ambient temperature min. (°C)
-30
Ambient temperature max. (°C)
70
Function
Diffuse mode sensor
Accessory type
Plastic fiber
Scan field (mm)
14.5
Key Features
Accessory type
Plastic fiber
Housing material
Plastic