chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
THW-3-N1/8-A4-L150 | TURCK - Your Global Automation Partner
Accessories
THW-3-N1/8-A4-L150
Order ID no. 9910422
home
Home
Loading...
Technical Data
Mounting accessories for
Temperature sensors
Design
Accessories
Process connection
1/8″ NPT male thread
Immersion depth L (mm)
150
Detection type
medium contact
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Measuring range
-50…350 °C
Accessory type
Thermowell
Key Features
Accessory type
Thermowell
Housing material
Stainless steel
In Stock
Price Group
C1
List Price
€25.90
home
Turck-Shop
Sensors
Accessories
THW-3-N1/8-A4-L150
Item Total
€259.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support