chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
THW-3-G1/4-A4-L570 | TURCK - Your Global Automation Partner
Accessories
THW-3-G1/4-A4-L570
Order ID no. 9910567
home
Home
Loading...
Technical Data
Mounting accessories for
Temperature sensors
Design
Accessories
Process connection
G 1/4'' male thread
Immersion depth L (mm)
570
Detection type
medium contact
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Accessory type
Thermowell
Key Features
Accessory type
Thermowell
Housing material
Stainless steel
In Stock
Price Group
C1
List Price
€35.10
home
Turck-Shop
Sensors
Accessories
THW-3-G1/4-A4-L570
Item Total
€35.10
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support