chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
THW-6-TRI3/4-A4-L300 | TURCK - Your Global Automation Partner
Accessories
THW-6-TRI3/4-A4-L300
Order ID no. 9910816
home
Home
Loading...
Technical Data
Mounting accessories for
Temperature sensors
Design
Accessories
Process connection
Tri-Clamp 3/4″
Immersion depth L (mm)
300
Detection type
medium contact
Housing material
Stainless steel
Measuring range
-50…350 °C
Accessory type
Thermowell
Key Features
Accessory type
Thermowell
Housing material
Stainless steel
In Stock
Price Group
C1
List Price
€63.00
home
Turck-Shop
Sensors
Accessories
THW-6-TRI3/4-A4-L300
Item Total
€63.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support