chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BCE10-QF5.5-AP6X2/S250 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Capacitive Sensor
BCE10-QF5.5-AP6X2/S250
Order ID no. 100029091
home
Home
Loading...
Technical Data
Protection class
IP65
Switching element function
NO contact
Output function
PNP
Cable length (m)
2
Approvals
UL
Design
Rectangular
Electrical connection
Cable
Housing material
Plastic
Housing quality
PP
Ambient temperature min. (°C)
-10
Ambient temperature max. (°C)
60
Measuring principle
Capacitive
Mounting conditions
Flush
Operating voltage
DC
Rated switching distance (mm)
10
Construction size
54 x 20.3 x 5.5 mm
Key Features
Electrical connection
Cable
Mounting conditions
Flush
Output function
PNP
Rated switching distance (mm)
10
In Stock
Price Group
E1
List Price
€51.80
home
Turck-Shop
Sensors
Capacitive Sensors
BCE10-QF5.5-AP6X2/S250
Item Total
€51.80
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support